F_VN_GetImageHeight

F_VN_GetImageHeight 1:

Return the height of an image. (Alternatively use interface method .GetHeight.)

Syntax

Definition:

FUNCTION F_VN_GetImageHeight : HRESULT
VAR_INPUT
    ipImage : ITcVnImage;
END_VAR
VAR_IN_OUT
    nHeight : UDINT;
END_VAR
VAR_INPUT
    hrPrev  : HRESULT;
END_VAR

F_VN_GetImageHeight 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetImageHeight 3: In/Outputs

Name

Type

Description

nHeight

UDINT

Return the height of ipImage

F_VN_GetImageHeight 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision