F_VN_GetConnectedComponentExp

F_VN_GetConnectedComponentExp 1:

Get the mask image (and optionally the outer contour) of a connected component from a label image based on the label ID. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_GetConnectedComponentExp : HRESULT
VAR_INPUT
    ipLabelImage    : ITcVnImage;
    nLabelID        : DINT;
    ipMaskImage     : Reference To ITcVnImage;
    ipContourPoints : Reference To ITcVnContainer;
    hrPrev          : HRESULT;
END_VAR

F_VN_GetConnectedComponentExp 2: Inputs

Name

Type

Description

ipLabelImage

ITcVnImage

Image containing labels for each pixel (1 channel DINT or UINT).

nLabelID

DINT

Value of the requested label

ipMaskImage

Reference To ITcVnImage

Returns a mask image marking the pixels that belong to the component (1 channel USINT. Mask is optional, set to 0 if not required.)

ipContourPoints

Reference To ITcVnContainer

Returns the outer contour of the component(ContainerType_Vector_TcVnPoint2_DINT. Contour is optional, set to 0 if not required.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetConnectedComponentExp 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision