F_VN_GetAt_TcVnVector3_INT

F_VN_GetAt_TcVnVector3_INT 1:

Gets the TcVnVector3_INT element at the specified index of the container.

Syntax

Definition:

FUNCTION F_VN_GetAt_TcVnVector3_INT : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aElement    : TcVnVector3_INT;
END_VAR
VAR_INPUT
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_GetAt_TcVnVector3_INT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnVector3_INT elements

nIndex

ULINT

Index of the requested element

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetAt_TcVnVector3_INT 3: In/Outputs

Name

Type

Description

aElement

TcVnVector3_INT

Returns the element at the specified index

F_VN_GetAt_TcVnVector3_INT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision