F_VN_FindReferenceKeyPointsInImageAKAZE
Searches a reference image, represented by its AKAZE keypoints and corresponding descriptors, in a given source image (uses the default TcVnParamsAKAZE parameters).
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_FindReferenceKeyPointsInImageAKAZE : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipRefKeyPoints : ITcVnContainer;
ipRefDescriptors : ITcVnImage;
nRefImageWidth : UDINT;
nRefImageHeight : UDINT;
ipEdgePoints : Reference To ITcVnContainer;
fMaxDist : REAL;
fMaxKnnRatio : REAL;
hrPrev : HRESULT;
END_VAR
VAR_OUTPUT
aPerspectiveTransform : TcVnMatrix3x3_LREAL;
nNumberOfGoodMatches : UDINT;
nNumberOfInliers : UDINT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
ipRefKeyPoints |
KeyPoints of the reference image, e.g. computed with F_VN_KeyPointsAndDescriptorsAKAZE (ContainerType_Vector_TcVnKeyPoint) | |
ipRefDescriptors |
Descriptors of the reference image KeyPoints, e.g. computed with F_VN_KeyPointsAndDescriptorsAKAZE | |
nRefImageWidth |
UDINT |
Width of the reference image in pixels |
nRefImageHeight |
UDINT |
Height of the reference image in pixels |
ipEdgePoints |
Reference To ITcVnContainer |
Returns a container with the 4 edge points of the reference image transformed into ipSrcImage coordinates (ContainerType_Vector_TcVnPoint2_REAL) |
fMaxDist |
REAL |
Maximum allowed descriptor distance (-1 disables this filter criterion) |
fMaxKnnRatio |
REAL |
Maximum allowed distance ratio between first and second best match ([0..1], -1 disables this filter criterion) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Outputs
Name |
Type |
Description |
---|---|---|
aPerspectiveTransform |
Returns the perspective transformation matrix, which transforms the reference points to the source points | |
nNumberOfGoodMatches |
UDINT |
Return the number of good matches |
nNumberOfInliers |
UDINT |
Return the number of inlier matches |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |