F_VN_FindReferenceKeyPointsInImage

F_VN_FindReferenceKeyPointsInImage 1:

Searches a reference image, represented by its keypoints and corresponding descriptors, in a given source image.
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_FindReferenceKeyPointsInImage : HRESULT
VAR_INPUT
    ipSrcKeyPoints        : ITcVnContainer;
    ipSrcDescriptors      : ITcVnImage;
    ipRefKeyPoints        : ITcVnContainer;
    ipRefDescriptors      : ITcVnImage;
    nRefImageWidth        : UDINT;
    nRefImageHeight       : UDINT;
    ipEdgePoints          : Reference To ITcVnContainer;
    fMaxDist              : REAL;
    fMaxKnnRatio          : REAL;
    eNormType             : ETcVnNormalizationType;
    hrPrev                : HRESULT;
END_VAR
VAR_OUTPUT
    aPerspectiveTransform : TcVnMatrix3x3_LREAL;
    nNumberOfGoodMatches  : UDINT;
    nNumberOfInliers      : UDINT;
END_VAR

F_VN_FindReferenceKeyPointsInImage 2: Inputs

Name

Type

Description

ipSrcKeyPoints

ITcVnContainer

KeyPoints of the source image, e.g. (ContainerType_Vector_TcVnKeyPoint)

ipSrcDescriptors

ITcVnImage

Descriptors of the source image KeyPoints

ipRefKeyPoints

ITcVnContainer

KeyPoints of the reference image, e.g. (ContainerType_Vector_TcVnKeyPoint)

ipRefDescriptors

ITcVnImage

Descriptors of the reference image KeyPoints

nRefImageWidth

UDINT

Width of the reference image in pixels

nRefImageHeight

UDINT

Height of the reference image in pixels

ipEdgePoints

Reference To ITcVnContainer

Returns a container with the 4 edge points of the reference image transformed into the coordinates of the source image (ContainerType_Vector_TcVnPoint2_REAL)

fMaxDist

REAL

Maximum allowed descriptor distance (-1 disables this filter criterion)

fMaxKnnRatio

REAL

Maximum allowed distance ratio between first and second best match ([0..1], -1 disables this filter criterion)

eNormType

ETcVnNormalizationType

Normalization type used for descriptor matching (HAMMING recommended for AKAZE, ORB, and BRISK. HAMMING2 is recommended for ORB if the ORB nBriefPoints parameter is 3 or 4. )

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FindReferenceKeyPointsInImage 3: Outputs

Name

Type

Description

aPerspectiveTransform

TcVnMatrix3x3_LREAL

Returns the perspective transformation matrix, which transforms the reference points to the source points

nNumberOfGoodMatches

UDINT

Return the number of good matches

nNumberOfInliers

UDINT

Return the number of inlier matches

F_VN_FindReferenceKeyPointsInImage 4: Return value

HRESULT

Required License

TC3 Vision Matching

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision