F_VN_FillRectangle
Paint a filled rectangle.
Syntax
Definition:
FUNCTION F_VN_FillRectangle : HRESULT
VAR_INPUT
nTopLeftX : UDINT;
nTopLeftY : UDINT;
nBottomRightX : UDINT;
nBottomRightY : UDINT;
ipDestImage : ITcVnImage;
END_VAR
VAR_IN_OUT
aColor : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
nTopLeftX |
UDINT |
x coordinate of the top left corner |
nTopLeftY |
UDINT |
y coordinate of the top left corner |
nBottomRightX |
UDINT |
x coordinate of the bottom right corner |
nBottomRightY |
UDINT |
y coordinate of the bottom right corner |
ipDestImage |
Destination image | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |