F_VN_FillContainerExp_TcVnDMatch

F_VN_FillContainerExp_TcVnDMatch 1:

Partially fill the container with the specified value. Only possible for containers with basic elements. (expert function)

Syntax

Definition:

FUNCTION F_VN_FillContainerExp_TcVnDMatch : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    stValue     : TcVnDMatch;
END_VAR
VAR_INPUT
    nStartIdx   : ULINT;
    nCount      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_FillContainerExp_TcVnDMatch 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with basic elements

nStartIdx

ULINT

Start index

nCount

ULINT

Number of elements to set

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillContainerExp_TcVnDMatch 3: In/Outputs

Name

Type

Description

stValue

TcVnDMatch

Value to set the container elements

F_VN_FillContainerExp_TcVnDMatch 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision