F_VN_FillContainerExp_REAL

F_VN_FillContainerExp_REAL 1:

Partially fill the container with the specified value. Only possible for containers with basic elements. (expert function)

Syntax

Definition:

FUNCTION F_VN_FillContainerExp_REAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
    fValue      : REAL;
    nStartIdx   : ULINT;
    nCount      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_FillContainerExp_REAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with basic elements

fValue

REAL

Value to set the container elements

nStartIdx

ULINT

Start index

nCount

ULINT

Number of elements to set

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillContainerExp_REAL 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision