F_VN_FillContainer_SINT

F_VN_FillContainer_SINT 1:

Fill the container with the specified value. Only possible for containers with basic elements.

Syntax

Definition:

FUNCTION F_VN_FillContainer_SINT : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
    nValue      : SINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_FillContainer_SINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with basic elements

nValue

SINT

Value to set the container elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_FillContainer_SINT 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision