F_VN_ExtractContainerRange

F_VN_ExtractContainerRange 1:

Copy the specified range of the source container into the destination container. (If the destination container already contains elements, they will be removed.)

Syntax

Definition:

FUNCTION F_VN_ExtractContainerRange : HRESULT
VAR_INPUT
    ipSrcContainer  : ITcVnContainer;
    ipDestContainer : Reference To ITcVnContainer;
    nFirstIdx       : ULINT;
    nLastIdx        : ULINT;
    hrPrev          : HRESULT;
END_VAR

F_VN_ExtractContainerRange 2: Inputs

Name

Type

Description

ipSrcContainer

ITcVnContainer

Source container

ipDestContainer

Reference To ITcVnContainer

Destination container

nFirstIdx

ULINT

Index of the first element to copy

nLastIdx

ULINT

Index of the last element to copy

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ExtractContainerRange 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision