F_VN_ExportImage

F_VN_ExportImage 1:

Exports the image data into a given buffer (e.g. an array). F_VN_ExportImageSize should be called before to get the required buffer size.

Syntax

Definition:

FUNCTION F_VN_ExportImage : HRESULT
VAR_INPUT
    ipImage     : ITcVnImage;
    pBuffer     : PVOID;
    nBufferSize : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_ExportImage 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Image

pBuffer

PVOID

Pointer to a buffer to store the image data (Make sure to allocate enough memory! The required size in bytes can be determined using the function F_VN_ExportImageSize)

nBufferSize

ULINT

Size of the buffer memory in bytes

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ExportImage 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision