F_VN_EraseFromContainer
Erase elements from a container.
Syntax
Definition:
FUNCTION F_VN_EraseFromContainer : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
nStartIdx : ULINT;
nCount : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipContainer |
Container from which to erase elements | |
nStartIdx |
ULINT |
Index of the first element to erase |
nCount |
ULINT |
Number of elements to erase |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |