F_VN_EnclosingTriangle
Searches for a minimum area triangle enclosing a set of points.
Syntax
Definition:
FUNCTION F_VN_EnclosingTriangle : HRESULT
VAR_INPUT
ipPointSet : ITcVnContainer;
END_VAR
VAR_IN_OUT
aTriangleVertices : TcVnArray3_Point2_REAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
VAR_OUTPUT
fArea : LREAL;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipPointSet |
Source point set (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the individual points.) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aTriangleVertices |
Returns the 3 triangle vertices |
Outputs
Name |
Type |
Description |
---|---|---|
fArea |
LREAL |
Returns the triangle area |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |