F_VN_DrawOrientation

F_VN_DrawOrientation 1:

Draw the main axis of a set of points/contour based on a rotated rectangle.

Syntax

Definition:

FUNCTION F_VN_DrawOrientation : HRESULT
VAR_IN_OUT
    stOrientation  : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
    ipDestImage    : ITcVnImage;
END_VAR
VAR_IN_OUT
    aColorMainAxis : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
    nThickness     : DINT;
    hrPrev         : HRESULT;
END_VAR

F_VN_DrawOrientation 2: Inputs

Name

Type

Description

ipDestImage

ITcVnImage

Destination image

nThickness

DINT

Line thickness

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_DrawOrientation 3: In/Outputs

Name

Type

Description

stOrientation

TcVnRotatedRectangle

Rotated rectangle, containig center of mass, lenghts of axes, and rotation angle in clockwise direction

aColorMainAxis

TcVnVector4_LREAL

Color of the major axis

F_VN_DrawOrientation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision