F_VN_DivideContainersExp
Element-wise division of two containers (same length and type). In case of integer division by zero, the resulting element is set to nIntDivideByZeroResult and S_DIVISION_BY_ZERO is returned instead of S_OK. (expert function)
Syntax
Definition:
FUNCTION F_VN_DivideContainersExp : HRESULT
VAR_INPUT
ipSrcContainer1 : ITcVnContainer;
ipSrcContainer2 : ITcVnContainer;
ipDestContainer : Reference To ITcVnContainer;
nIntDivideByZeroResult : LINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcContainer1 |
Source container 1 | |
ipSrcContainer2 |
Source container 2 | |
ipDestContainer |
Reference To ITcVnContainer |
Returns the resulting container |
nIntDivideByZeroResult |
LINT |
Value set as result in case of integer division by zero |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |