F_VN_DetectPatternPoints

F_VN_DetectPatternPoints 1:

Detects calibration pattern points (circles) within the provided image.
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_DetectPatternPoints : HRESULT
VAR_INPUT
    ipSrcImage            : ITcVnImage;
    ipPatternPoints       : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
    stBlobDetectionParams : TcVnParamsBlobDetection;
END_VAR
VAR_INPUT
    nNumberOfPoints       : UDINT;
    hrPrev                : HRESULT;
END_VAR

F_VN_DetectPatternPoints 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (USINT, 1 channel)

ipPatternPoints

Reference To ITcVnContainer

Returns the pattern point positions (ContainerType_Vector_TcVnPoint2_REAL; Non-zero interface pointers are reused.)

nNumberOfPoints

UDINT

Expected number of pattern points

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_DetectPatternPoints 3: In/Outputs

Name

Type

Description

stBlobDetectionParams

TcVnParamsBlobDetection

Parameters to detect and filter contours.

F_VN_DetectPatternPoints 4: Return value

HRESULT

Required License

TC3 Vision Metrology 2D

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision