F_VN_DecomposeAffineTransformation

F_VN_DecomposeAffineTransformation 1:

Decompose an affine transformation matrix and return the rotation angle (clockwise) in radian. The decomposition method assumes the following order of transformation: Translation, Rotation, Scale, and Skew.

Syntax

Definition:

FUNCTION F_VN_DecomposeAffineTransformation : HRESULT
VAR_IN_OUT
    aAffineTransform : TcVnMatrix2x3_LREAL;
    fRotationAngle   : LREAL;
END_VAR
VAR_INPUT
    hrPrev           : HRESULT;
END_VAR

F_VN_DecomposeAffineTransformation 2: Inputs

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_DecomposeAffineTransformation 3: In/Outputs

Name

Type

Description

aAffineTransform

TcVnMatrix2x3_LREAL

Affine transformation matrix

fRotationAngle

LREAL

Rotation angle (radian) in the clockwise direction. The rotation center is the origin point (0,0)

F_VN_DecomposeAffineTransformation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision