F_VN_ConvexityDefects

F_VN_ConvexityDefects 1:

Finds the convexity defects of a point set.

Syntax

Definition:

FUNCTION F_VN_ConvexityDefects : HRESULT
VAR_INPUT
    ipContour          : ITcVnContainer;
    ipConvexityDefects : Reference To ITcVnContainer;
    hrPrev             : HRESULT;
END_VAR

F_VN_ConvexityDefects 2: Inputs

Name

Type

Description

ipContour

ITcVnContainer

Source contour (ContainerType_Vector_TcVnPoint2_DINT; The elements of this container are the individual points.)

ipConvexityDefects

Reference To ITcVnContainer

Returns a container which is filled with the convexity defects (ContainerType_Vector_TcVnVector4_DINT with [startIndex, endIndex, furthestPointIndex, fixedPointDistance (8 fraction bits, i.e. divide by 256 to get the distance in pixels)]; Non-zero interface pointers are reused.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ConvexityDefects 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision