F_VN_ConvertPolarToCartesianImagesExp

F_VN_ConvertPolarToCartesianImagesExp 1:

Converts polar coordinates (magnitude, angle) to cartesian coordinates (x, y). (expert function)

Syntax

Definition:

FUNCTION F_VN_ConvertPolarToCartesianImagesExp : HRESULT
VAR_INPUT
    ipSrcImageMag   : ITcVnImage;
    ipSrcImageAng   : ITcVnImage;
    ipDestImageX    : Reference To ITcVnImage;
    ipDestImageY    : Reference To ITcVnImage;
    bAngleInDegrees : BOOL;
    hrPrev          : HRESULT;
END_VAR

F_VN_ConvertPolarToCartesianImagesExp 2: Inputs

Name

Type

Description

ipSrcImageMag

ITcVnImage

Source image containing the magnitudes (elements of type REAL or LREAL)

ipSrcImageAng

ITcVnImage

Source image containing the angles (Same element type as ipSrcImageMag)

ipDestImageX

Reference To ITcVnImage

Destination image containing the x values (Same element type as source images. An appropriate destination image will be created if required.)

ipDestImageY

Reference To ITcVnImage

Destination image containing the y values (Same element type as source images. An appropriate destination image will be created if required.)

bAngleInDegrees

BOOL

Specifys, if the angles are in degrees or radians

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ConvertPolarToCartesianImagesExp 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision