F_VN_ConvertPolarToCartesianImages
Converts polar coordinates (magnitude, angle) to cartesian coordinates (x, y).
Syntax
Definition:
FUNCTION F_VN_ConvertPolarToCartesianImages : HRESULT
VAR_INPUT
ipSrcImageMag : ITcVnImage;
ipSrcImageAng : ITcVnImage;
ipDestImageX : Reference To ITcVnImage;
ipDestImageY : Reference To ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImageMag |
Source image containing the magnitudes (elements of type REAL or LREAL) | |
ipSrcImageAng |
Source image containing the angles (Same element type as ipSrcImageMag) | |
ipDestImageX |
Reference To ITcVnImage |
Destination image containing the x values (Same element type as source images. An appropriate destination image will be created if required.) |
ipDestImageY |
Reference To ITcVnImage |
Destination image containing the y values (Same element type as source images. An appropriate destination image will be created if required.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |