F_VN_ContourOrientation

F_VN_ContourOrientation 1:

Calculate the orientation of a contour or a set of points.

Syntax

Definition:

FUNCTION F_VN_ContourOrientation : HRESULT
VAR_INPUT
    ipContour     : ITcVnContainer;
END_VAR
VAR_IN_OUT
    stOrientation : TcVnRotatedRectangle;
END_VAR
VAR_INPUT
    hrPrev        : HRESULT;
END_VAR

F_VN_ContourOrientation 2: Inputs

Name

Type

Description

ipContour

ITcVnContainer

Source point set (ContainerType_Vector_TcVnPoint2_DINT, ContainerType_Vector_TcVnPoint2_REAL, or ContainerType_Vector_TcVnPoint2_LREAL. The elements of this container are the individual points.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ContourOrientation 3: In/Outputs

Name

Type

Description

stOrientation

TcVnRotatedRectangle

Resulting rotated rectangle, containig center of mass, lenghts of axes, and rotation angle of the contour in clockwise direction.

F_VN_ContourOrientation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision