F_VN_ContourExtremePoint

F_VN_ContourExtremePoint 1:

Finds the contour extreme point.

Syntax

Definition:

FUNCTION F_VN_ContourExtremePoint : HRESULT
VAR_INPUT
    ipContour     : ITcVnContainer;
    eDirection    : ETcVnExtremePointDirection;
END_VAR
VAR_IN_OUT
    aExtremePoint : TcVnPoint2_LREAL;
END_VAR
VAR_INPUT
    hrPrev        : HRESULT;
END_VAR

F_VN_ContourExtremePoint 2: Inputs

Name

Type

Description

ipContour

ITcVnContainer

Source container with 2D points (TcVnPoint2_DINT or TcVnPoint2_REAL or TcVnPoint2_LREAL)

eDirection

ETcVnExtremePointDirection

Selects the search direction for the extreme point

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ContourExtremePoint 3: In/Outputs

Name

Type

Description

aExtremePoint

TcVnPoint2_LREAL

Returns the extreme point of the contour, according to eDirection

F_VN_ContourExtremePoint 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision