F_VN_ConnectedComponentsWithStats

F_VN_ConnectedComponentsWithStats 1:

Computes the connected components and corresponding statistics of an image.

Syntax

Definition:

FUNCTION F_VN_ConnectedComponentsWithStats : HRESULT
VAR_INPUT
    ipSrcImage      : ITcVnImage;
    ipLabelImage    : Reference To ITcVnImage;
    ipBoundingBoxes : Reference To ITcVnContainer;
    ipNumPixels     : Reference To ITcVnContainer;
    ipCentroids     : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
    nLabels         : DINT;
END_VAR
VAR_INPUT
    hrPrev          : HRESULT;
END_VAR

F_VN_ConnectedComponentsWithStats 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (USINT, 1 channel, binary)

ipLabelImage

Reference To ITcVnImage

Returns the labels for each source image pixel (1 channel, DINT. An appropriate destination image will be created if required.)

ipBoundingBoxes

Reference To ITcVnContainer

Returns the bounding boxes for each labeled region. (ContainerType_Vector_TcVnRectangle_DINT; Non-zero interface pointers are reused.)

ipNumPixels

Reference To ITcVnContainer

Returns the number of pixels for each labeled region. (ContainerType_Vector_DINT; Non-zero interface pointers are reused.)

ipCentroids

Reference To ITcVnContainer

Returns the centroids for each labeled region. (ContainerType_Vector_TcVnPoint2_LREAL; Non-zero interface pointers are reused.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ConnectedComponentsWithStats 3: In/Outputs

Name

Type

Description

nLabels

DINT

Returns the number of labels

F_VN_ConnectedComponentsWithStats 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision