F_VN_ClaheExp

F_VN_ClaheExp 1:

Apply Constrast Limited Adaptive Histogram Equalization. This applies local histogram equalization to individual tiles. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_ClaheExp : HRESULT
VAR_INPUT
    ipSrcImage  : ITcVnImage;
    ipDestImage : Reference To ITcVnImage;
    fClipLimit  : LREAL;
    nTilesX     : UDINT;
    nTilesY     : UDINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_ClaheExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (TCVN_ET_USINT or TCVN_ET_UINT, 1 channel)

ipDestImage

Reference To ITcVnImage

Returns the resulting image (An appropriate image will be created if required.)

fClipLimit

LREAL

Threshold for contrast limit (set to <= 0 to disable clipping)

nTilesX

UDINT

Number of tiles in x direction

nTilesY

UDINT

Number of tiles in y direction

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ClaheExp 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision