F_VN_ApplyTranslationToAffineTransformationExp

F_VN_ApplyTranslationToAffineTransformationExp 1:

Apply a translation to an existing 2D affine transformation matrix. (expert function)

Syntax

Definition:

FUNCTION F_VN_ApplyTranslationToAffineTransformationExp : HRESULT
VAR_IN_OUT
    aTransformationMatrix : TcVnMatrix2x3_LREAL;
END_VAR
VAR_INPUT
    fDeltaX               : LREAL;
    fDeltaY               : LREAL;
    bUsePreMultiplication : BOOL;
    hrPrev                : HRESULT;
END_VAR

F_VN_ApplyTranslationToAffineTransformationExp 2: Inputs

Name

Type

Description

fDeltaX

LREAL

Translation in x direction

fDeltaY

LREAL

Translation in y direction

bUsePreMultiplication

BOOL

Select if pre- or post-multiplication should be used

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ApplyTranslationToAffineTransformationExp 3: In/Outputs

Name

Type

Description

aTransformationMatrix

TcVnMatrix2x3_LREAL

Affine transformation matrix to which the translation is applied

F_VN_ApplyTranslationToAffineTransformationExp 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision