F_VN_ApplyScalingToAffineTransformation

F_VN_ApplyScalingToAffineTransformation 1:

Apply a scaling to an existing 2D affine transformation matrix.

Syntax

Definition:

FUNCTION F_VN_ApplyScalingToAffineTransformation : HRESULT
VAR_IN_OUT
    aTransformationMatrix : TcVnMatrix2x3_LREAL;
END_VAR
VAR_INPUT
    fScaleX               : LREAL;
    fScaleY               : LREAL;
    hrPrev                : HRESULT;
END_VAR

F_VN_ApplyScalingToAffineTransformation 2: Inputs

Name

Type

Description

fScaleX

LREAL

Scaling factor in x direction

fScaleY

LREAL

Scaling factor in y direction

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ApplyScalingToAffineTransformation 3: In/Outputs

Name

Type

Description

aTransformationMatrix

TcVnMatrix2x3_LREAL

Affine transformation matrix to which the scaling is applied

F_VN_ApplyScalingToAffineTransformation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision