F_VN_AdjustActiveContour
Adjust active contour (snake) in order to minimize its cummulative (internal and external) energy.
Syntax
Definition:
FUNCTION F_VN_AdjustActiveContour : HRESULT
VAR_INPUT
ipImage : ITcVnImage;
ipActiveContour : ITcVnContainer;
fAlpha : REAL;
fBeta : REAL;
fGamma : REAL;
nWindowWidth : UDINT;
nWindowHeight : UDINT;
nMaxIterations : UDINT;
bUseGradient : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipImage |
Source image (1 channel, USINT elements) | |
ipActiveContour |
Initial contour, which will be adjusted | |
fAlpha |
REAL |
Continuity energy coefficient |
fBeta |
REAL |
Curvature energy coefficient |
fGamma |
REAL |
Image energy coefficient |
nWindowWidth |
UDINT |
Window width (3, 5, 7, ...) |
nWindowHeight |
UDINT |
Window height (3, 5, 7, ...) |
nMaxIterations |
UDINT |
Maximum iterations |
bUseGradient |
BOOL |
If true, the gradient magnitude is used as image energy (otherwise: pixel intensity) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |