F_VN_AddToContainerElements_TcVnVector2_DINT

F_VN_AddToContainerElements_TcVnVector2_DINT 1:

Add a value to each container element.

Syntax

Definition:

FUNCTION F_VN_AddToContainerElements_TcVnVector2_DINT : HRESULT
VAR_IN_OUT
    aValue      : TcVnVector2_DINT;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AddToContainerElements_TcVnVector2_DINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnVector2_DINT elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AddToContainerElements_TcVnVector2_DINT 3: In/Outputs

Name

Type

Description

aValue

TcVnVector2_DINT

Value

F_VN_AddToContainerElements_TcVnVector2_DINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision