F_VN_AddToContainerElements_TcVnPoint3_LREAL

F_VN_AddToContainerElements_TcVnPoint3_LREAL 1:

Add a value to each container element.

Syntax

Definition:

FUNCTION F_VN_AddToContainerElements_TcVnPoint3_LREAL : HRESULT
VAR_IN_OUT
    aValue      : TcVnPoint3_LREAL;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AddToContainerElements_TcVnPoint3_LREAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnPoint3_LREAL elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AddToContainerElements_TcVnPoint3_LREAL 3: In/Outputs

Name

Type

Description

aValue

TcVnPoint3_LREAL

Value

F_VN_AddToContainerElements_TcVnPoint3_LREAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision