IEC 60870-5-103 telegram structure
- FT 1.2 frame format is used;
- Frames with fixed and variable block length and single control characters are used;
- Hamming distance = 4;
Frame with variable length
This frame type is used to transmit user data between controlling and controlled station
byte\bit |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
|
|
|
0 |
Start byte 1 (0x68) |
Header |
|
LPCI |
|
LPDU | |||||||
1 |
Block length |
|
| ||||||||||
2 |
Block length (copy) |
|
| ||||||||||
3 |
Start byte 2 (0x68) |
|
| ||||||||||
4 |
RES |
PRM |
FCB / ACD |
FCV / DFC |
Function code |
Control field |
| ||||||
5 |
Link address |
|
| ||||||||||
6 |
Type identification (monitoring-direction, control-direction) |
DATA UNIT IDENTIFIER |
|
ASDU |
| ||||||||
7 |
SQ |
Number of object |
|
| |||||||||
8 |
Cause of transmission (monitoring-direction, control-direction) |
|
| ||||||||||
9 |
ASDU address |
|
| ||||||||||
10 |
|
| |||||||||||
11 |
Info-object |
| |||||||||||
|
|
|
| ||||||||||
|
Information elements |
|
| ||||||||||
|
|
|
| ||||||||||
n-1 |
Checksum |
Tail |
|
LPCI |
| ||||||||
n |
Stop byte (0x16) |
|
|
Frame with fixed length
This frame type is used for link layer services. Sometimes used as an confirmation.
byte\bit |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
0 |
Start byte 1 (0x10) |
| |||||||
1 |
RES |
PRM |
FCB / ACD |
FCV / DFC |
Function code |
Control field | |||
2 |
Link address |
| |||||||
3 |
Checksum |
| |||||||
4 |
Stop byte (0x16) |
|
Single character data
Single characters are used to confirm link layer and user data transmissions.
- 0xE5 (positive acknowledge);