ECamCouplingState

Indicates whether a cam coupling entry is currently active or buffered (pending activation).

Syntax

Definition:

TYPE ECamCouplingState :
(
    Undefined := 0,
    Active    := 1,
    Buffered  := 2
)UDINT;
END_TYPE

Values

Name

Description

Undefined

Undefined or invalid state.

Active

The cam coupling is currently active.

Buffered

The cam coupling is buffered and pending activation.

Versionsinformation

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5550 MC3 Camming >= v4.0.19 (inkludiert TF5500 MC3 Base >= v4.0.19)