CDT_MCTOPLC_ENCODER_AXIS_MODULO

CDT provides modulo positioning information from encoder axis.

Syntax

Definition:

TYPE CDT_MCTOPLC_ENCODER_AXIS_MODULO :
STRUCT
    IsConnected : BOOL;
    Position    : LREAL;
    Turns       : LINT;
END_STRUCT
END_TYPE

Parameters

Name

Type

Description

IsConnected

BOOL

TRUE if the data area is connected and data is being received from MC.

Position

LREAL

Modulo position within one modulo period.

Turns

LINT

Number of complete modulo turns.

Versionsinformation

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6