CDT_MCTOPLC_AXIS_MODULO

CDT provides information about modulo positioning.

Syntax

Definition:

TYPE CDT_MCTOPLC_AXIS_MODULO :
STRUCT
    IsConnected : BOOL;
    SetPosition : LREAL;
    SetTurns    : LINT;
    ActPosition : LREAL;
    ActTurns    : LINT;
END_STRUCT
END_TYPE

Parameters

Name

Type

Description

IsConnected

BOOL

TRUE if the data area is connected and data is beeing received from MC.

SetPosition

LREAL

Modulo set position within one modulo period.

SetTurns

LINT

Number of complete modulo turns for the set position.

ActPosition

LREAL

Modulo actual position within one modulo period.

ActTurns

LINT

Number of complete modulo turns for the actual position.

Versionsinformation

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6