CDT_MCTOHW_MOVER
Syntax
Definition:
TYPE CDT_MCTOHW_MOVER :
STRUCT
SetPos : MoverVector;
SetVelo : MoverVector;
SetAcc : MoverVector;
DcTimeStamp : ULINT;
PhysicalAreaID : UDINT;
MovementAreaID : UDINT;
MasterID : UDINT;
CoEcontrol1 : BYTE;
CoEcontrol2 : BYTE;
MoverOID : OTCID;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
SetPos |
| |
|
SetVelo |
| |
|
SetAcc |
| |
|
DcTimeStamp |
ULINT |
|
|
PhysicalAreaID |
UDINT |
|
|
MovementAreaID |
UDINT |
|
|
MasterID |
UDINT |
|
|
CoEcontrol1 |
BYTE |
|
|
CoEcontrol2 |
BYTE |
|
|
MoverOID |
OTCID |
|