MoverVector
A vector of six numeric values corresponding to the six coordinates of the PlanarMover. May be used e.g. for position, velocity or acceleration of the PlanarMover.
Syntax
Definition:
TYPE MoverVector :
STRUCT
x : LREAL;
y : LREAL;
z : LREAL;
a : LREAL;
b : LREAL;
c : LREAL;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
x |
LREAL |
X coordinate. |
|
y |
LREAL |
Y coordinate. |
|
z |
LREAL |
Z coordinate. |
|
a |
LREAL |
A coordinate. |
|
b |
LREAL |
B coordinate. |
|
c |
LREAL |
C coordinate. |