CDT_HWTOMC_MOVER
Syntax
Definition:
TYPE CDT_HWTOMC_MOVER :
STRUCT
ActPos : MoverVector;
ActVelo : MoverVector;
DcTimeStamp : ULINT;
PhysicalAreaID : UDINT;
ErrorCode : WORD;
CoEstatus1 : BYTE;
CoEstatus2 : BYTE;
HardwareMoverOID : OTCID;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
ActPos |
| |
|
ActVelo |
| |
|
DcTimeStamp |
ULINT |
|
|
PhysicalAreaID |
UDINT |
|
|
ErrorCode |
WORD |
|
|
CoEstatus1 |
BYTE |
|
|
CoEstatus2 |
BYTE |
|
|
HardwareMoverOID |
OTCID |
|