eMC_BUFFER_MODE

TYPE eMC_BUFFER_MODE :

A fundamental part of interpolated motion control is blending of (buffered) consecutive motion commands on an axes group. This enumeration lists the supported buffer modes.

eMC_BUFFER_MODE 1:Fig.2: Trajectory of the TCP of two consecutive motion commands in three modes

Source: PLCopen - Technical Committee 2 – Task Force / Document: Function blocks for motion control version 2.0

Syntax

Definition:

TYPE eMC_BUFFER_MODE :
(
    Aborting            := 0,
    Buffered            := 1,
    BlendingJoint       := 6,
    BlendingCartesian   := 7
);
END_TYPE

Parameters

Name

Initial

Description

Aborting

0

A FB with buffer mode “Aborting” aborts any ongoing motion and starts the new motion immediately

Buffered

1

The next FB affects the axes group as soon as the previous motion is fully completed (Robot has reached commanded destination).

BlendingJoint

6

The current and the next motion FBs are blended, so the axes group will not stop between the motions. During blending, the robot is performing a joint interpolated motion

BlendingCartesian

7

The current and the next motion FBs are blended, so the axes group will not stop between the motions. The shape of the robot’s motion during the blending is a Bezier curve