T_CS9SftyCmd

TYPE T_CS9SftyCmd : STRUCT

Structure defining information related to CS9 safety features
Applicable for CS9 controller only.
For futher details about CS9 safety features, please consult 'CS9 Safety Manual'
Restart control is the safety function to maintain the robot in safe state after a safety stop, or after machine start-up, until an explicit restart acknowledge (manual reset) signal is received.

Syntax

Definition:

TYPE T_CS9SftyCmd :
STRUCT
    RestartSafety          : BOOL := FALSE;
    ResetReferencing       : BOOL := FALSE;
    ForceReferencingCheck  : BOOL := FALSE;
    SafeRefSensor          : BOOL := FALSE;
END_STRUCT
END_TYPE

Parameters

Name

Type

Initial

Description

RestartSafety

BOOL

FALSE

Command a safety restart/acknowledgment of the CS9 internal safety PLC program. Safety acknowledge can be disabled on the robot side, when restart control is fully implemented within an external PLC program

ResetReferencing

BOOL

FALSE

Effective when robot power is OFF. Reset the safe referencing procedure. It shall be completely performed again.

ForceReferencingCheck

BOOL

FALSE

When set, robot moves at slow speed only. A movement to second referencing position is required.

SafeRefSensor

BOOL

FALSE

State of the safe referencing sensor