VAL_ReadWriteArmIO

VAL_ReadWriteArmIO 1:

FUNCTION_BLOCK VAL_ReadWriteArmIO

Syntax

Definition:

FUNCTION_BLOCK VAL_ReadWriteArmIO
VAR_INPUT
    Enable  : BOOL := FALSE;
    Dout0   : BOOL := FALSE;
    Dout1   : BOOL := FALSE;
    Dout2   : BOOL := FALSE;
    Dout3   : BOOL := FALSE;
    Dout4   : BOOL := FALSE;
    Dout5   : BOOL := FALSE;
    Dout6   : BOOL := FALSE;
    Dout7   : BOOL := FALSE;
    Aout0   : INT := 0;
    Aout1   : INT := 0;
    Aout2   : INT := 0;
    Aout3   : INT := 0;
END_VAR
VAR_OUTPUT
    Valid  : BOOL := FALSE;
    Din0   : BOOL := FALSE;
    Din1   : BOOL := FALSE;
    Din2   : BOOL := FALSE;
    Din3   : BOOL := FALSE;
    Din4   : BOOL := FALSE;
    Din5   : BOOL := FALSE;
    Din6   : BOOL := FALSE;
    Din7   : BOOL := FALSE;
    Ain0   : INT := 0;
    Ain1   : INT := 0;
    Ain2   : INT := 0;
    Ain3   : INT := 0;
END_VAR
VAR_IN_OUT
    AxesGroup  : T_StaeubliRobot;
END_VAR

VAL_ReadWriteArmIO 2: Inputs

Name

Type

Description

Enable

BOOL

Function block content is executed as long as this input is set TRUE

Dout0

BOOL

Command state of digital output channel 0 of the ArmIO board

Dout1

BOOL

Command state of digital output channel 1 of the ArmIO board

Dout2

BOOL

Command state of digital output channel 2 of the ArmIO board

Dout3

BOOL

Command state of digital output channel 3 of the ArmIO board

Dout4

BOOL

Command state of digital output channel 4 of the ArmIO board

Dout5

BOOL

Command state of digital output channel 5 of the ArmIO board

Dout6

BOOL

Command state of digital output channel 6 of the ArmIO board

Dout7

BOOL

Command state of digital output channel 7 of the ArmIO board

Aout0

INT

Command state of analog output channel 0 of the ArmIO board. Unit is millivolt

Aout1

INT

Command state of analog output channel 1 of the ArmIO board. Unit is millivolt

Aout2

INT

Command state of analog output channel 2 of the ArmIO board. Unit is millivolt

Aout3

INT

Command state of analog output channel 3 of the ArmIO board. Unit is millivolt

VAL_ReadWriteArmIO 3: Outputs

Name

Type

Description

Valid

BOOL

Set when function block is executing. Reset when Done or Error is set

Din0

BOOL

Command state of digital input channel 0 of the ArmIO board

Din1

BOOL

Command state of digital input channel 1 of the ArmIO board

Din2

BOOL

Command state of digital input channel 2 of the ArmIO board

Din3

BOOL

Command state of digital input channel 3 of the ArmIO board

Din4

BOOL

Command state of digital input channel 4 of the ArmIO board

Din5

BOOL

Command state of digital input channel 5 of the ArmIO board

Din6

BOOL

Command state of digital input channel 6 of the ArmIO board

Din7

BOOL

Command state of digital input channel 7 of the ArmIO board

Ain0

INT

Command state of analog input channel 0 of the ArmIO board. Unit is millivolt

Ain1

INT

Command state of analog input channel 1 of the ArmIO board. Unit is millivolt

Ain2

INT

Command state of analog input channel 2 of the ArmIO board. Unit is millivolt

Ain3

INT

Command state of analog input channel 3 of the ArmIO board. Unit is millivolt

VAL_ReadWriteArmIO 4:/VAL_ReadWriteArmIO 5: Inputs/Outputs

Name

Type

Description

AxesGroup

T_StaeubliRobot

Data block for a robot