VAL_GetMotorTemperature
![]() | This function is available for CS9 controller ONLY. |
The function block VAL_GetMotorTemperature returns the temperature of each motor of the robot.
The parameter ErrorID shows the axes for which the temperature could not be gathered and shall be interpreted as a bitfield:
Bit No | Description |
|---|---|
0 | Temperature motor 1 could not be gathered |
1 | Temperature motor 2 could not be gathered |
2 | Temperature motor 3 could not be gathered |
3 | Temperature motor 4 could not be gathered |
4 | Temperature motor 5 could not be gathered |
5 | Temperature motor 6 could not be gathered |
Syntax
Definition:
FUNCTION_BLOCK VAL_GetMotorTemperature
VAR_INPUT
Execute : BOOL := FALSE;
END_VAR
VAR_OUTPUT
Busy : BOOL := FALSE;
Done : BOOL := FALSE;
Error : BOOL := FALSE;
ErrorID : UDINT := 0;
MotorTemp1 : REAL := 0;
MotorTemp2 : REAL := 0;
MotorTemp3 : REAL := 0;
MotorTemp4 : REAL := 0;
MotorTemp5 : REAL := 0;
MotorTemp6 : REAL := 0;
END_VAR
VAR_IN_OUT
AxesGroup : T_StaeubliRobot;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
Execute | BOOL | Rising edge triggers function execution |
Outputs
Name | Type | Description |
|---|---|---|
Busy | BOOL | Set when function block is executing. Reset when Done or Error is set |
Done | BOOL | This output is set when function block has terminated with success |
Error | BOOL | This output is set when function block has terminated with error |
ErrorID | UDINT | Error code |
MotorTemp1 | REAL | Temperature of motor 1 |
MotorTemp2 | REAL | Temperature of motor 2 |
MotorTemp3 | REAL | Temperature of motor 3 |
MotorTemp4 | REAL | Temperature of motor 4 |
MotorTemp5 | REAL | Temperature of motor 5 - Not applicable for 4 axis robots |
MotorTemp6 | REAL | Temperature of motor 6 - Not applicable for 4 axis robots |
