VAL_WriteMdesc

VAL_WriteMdesc 1:

The function block VAL_WriteMdesc allows to set the properties of a motion descriptor located in a database.

The following picture describes the definition of blending distances

VAL_WriteMdesc 2:

Syntax

Definition:

FUNCTION_BLOCK VAL_WriteMdesc
VAR_INPUT
    Execute       : BOOL := FALSE;
    UserDatabase  : BOOL := FALSE;
    MdescIdx      : INT := -1;
    Acceleration  : INT := 100;
    Velocity      : INT := 100;
    Deceleration  : INT := 100;
    Tvel          : REAL := 99999;
    Rvel          : REAL := 99999;
    BlendLeave    : REAL := 10;
    BlendReach    : REAL := 10;
    BlendType     : INT := 0;
END_VAR
VAR_OUTPUT
    Busy     : BOOL := FALSE;
    Done     : BOOL := FALSE;
    Error    : BOOL := FALSE;
    ErrorID  : UDINT := 0;
END_VAR
VAR_IN_OUT
    AxesGroup  : T_StaeubliRobot;
END_VAR

VAL_WriteMdesc 3: Inputs

Name

Type

Description

Execute

BOOL

Rising edge triggers function execution

UserDatabase

BOOL

True=Data of the user database will be used

MdescIdx

INT

Index of the motion descriptor in the bank.

Acceleration

INT

Joint acceleration. Percentage of the nominal acceleration of the robot

Velocity

INT

Joint velocity. Percentage of the nominal speed of the robot

Deceleration

INT

Joint deceleration. Percentage of the nominal deceleration of the robot

Tvel

REAL

Maximum cartesian velocity (mm/sec or inches/sec). Unit depends on settings on robot controller

Rvel

REAL

Maximum rotational velocity (mm/sec or inches/sec). Unit depends on settings on robot controller

BlendLeave

REAL

Distance from the destination point at which the nominal trajectory is left

BlendReach

REAL

Distance from the destination point at which the nominal trajectory is joined again.

BlendType

INT

1=Off; 2=Joint; 3=Cartesian

VAL_WriteMdesc 4: Outputs

Name

Type

Description

Busy

BOOL

Set when function block is executing. Reset when Done or Error is set

Done

BOOL

This output is set when function block has terminated with success

Error

BOOL

This output is set when function block has terminated with error

ErrorID

UDINT

Error code

VAL_WriteMdesc 5:/VAL_WriteMdesc 6: Inputs/Outputs

Name

Type

Description

AxesGroup

T_StaeubliRobot

Data block for a robot