VAL_ReadTool

VAL_ReadTool 1:

The function block VAL_ReadTool returns the coordinates of a Tool Center Point located in a database.

Syntax

Definition:

FUNCTION_BLOCK VAL_ReadTool
VAR_INPUT
    Execute       : BOOL := FALSE;
    UserDatabase  : BOOL := FALSE;
    ToolIdx       : INT := -1;
END_VAR
VAR_OUTPUT
    Busy       : BOOL := FALSE;
    Done       : BOOL := FALSE;
    Error      : BOOL := FALSE;
    ErrorID    : UDINT := 0;
    ToolValue  : T_Trsf;
END_VAR
VAR_IN_OUT
    AxesGroup  : T_StaeubliRobot;
END_VAR

VAL_ReadTool 2: Inputs

Name

Type

Description

Execute

BOOL

Rising edge triggers function execution

UserDatabase

BOOL

True=Data of the user database will be used

ToolIdx

INT

Index of the Tool in the bank of tool located in the database

VAL_ReadTool 3: Outputs

Name

Type

Description

Busy

BOOL

Set when function block is executing. Reset when Done or Error is set

Done

BOOL

This output is set when function block has terminated with success

Error

BOOL

This output is set when function block has terminated with error

ErrorID

UDINT

Error code

ToolValue

T_Trsf

Coordinates of the requested Tool

VAL_ReadTool 4:/VAL_ReadTool 5: Inputs/Outputs

Name

Type

Description

AxesGroup

T_StaeubliRobot

Data block for a robot