Get-MqttRoute
SYNOPSIS
Remove a MQTT Route.
SYNTAX
Get-MqttRoute [-Destination <String>] [-ProgressAction <ActionPreference>] [<CommonParameters>]
DESCRIPTION
Removes a MQTT Route of the specified system.
EXAMPLES
EXAMPLE 1
PS> Get-MqttRoute -destination CX_1234
Address TcpPort Topic Qos Security
------- ------- ----- --- --------
192.168.2.1 44124 Topic1 TLS
192.200.2.2 44124 Topic2 PSK
192.200.3.3 44124 Topic3 None
Gets the MQTT Routes registered on the destination System 'CX_1234'.
PARAMETERS
-Destination
The destination address, where to Remove the specified Mqtt route.
This can be the NetId, the HostName or the IPAddress
Type: String
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
-ProgressAction
{{ Fill ProgressAction Description }}
Type: ActionPreference
Parameter Sets: (All)
Aliases: proga
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.