Get-AdsState
SYNOPSIS
Gets the Ads State of a TwinCAT Target.
SYNTAX
NetIdPort (Default)
Get-AdsState [[-NetId] <AmsNetId[]>] [[-Port] <Int32>] [-Quiet] [-StateOnly] [-Force] [-Timeout <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
AddressStr
Get-AdsState [[-Port] <Int32>] [[-Address] <String[]>] [-Quiet] [-StateOnly] [-Force] [-Timeout <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
Session
Get-AdsState [[-Port] <Int32>] -Session <ISession[]> [-Quiet] [-StateOnly] [-Force] [-Timeout <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
SessionId
Get-AdsState [[-Port] <Int32>] -SessionId <Int32[]> [-Quiet] [-StateOnly] [-Force] [-Timeout <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
Route
Get-AdsState [[-Port] <Int32>] [-InputObject] <IRoute[]> [-Quiet] [-StateOnly] [-Force] [-Timeout <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
DESCRIPTION
This command let gets the ADS state of a TwinCAT target.
EXAMPLES
EXAMPLE 1
PS > Get-AdsState 1.2.3.4.5.6
Name State OK Time (ms) Address
---- ----- -- --------- -------
WORK01 Config True 0 1.2.3.4.5.6
Gets the actual AdsState from the remote target with NetId 1.2.3.4.5.6.
EXAMPLE 2
PS> Get-AdsState
Name State OK Time (ms) Address
---- ----- -- --------- -------
WORK01 Config True 0 1.2.3.4.5.6
Gets the actual AdsState from the Local system.
EXAMPLE 3
PS> Get-AdsState 1.2.3.4,CX_0130C7
Gets the AdsState of target system with IPAddress 1.2.3.4 and Route name 'CX_0130C7'.
EXAMPLE 4
PS> get-route | get-adsState
Name State OK Time (ms) Address
---- ----- -- --------- -------
WORK01 Config True 0 1.2.3.4.5.6
CX_0130C7 Config True 0 5.1.48.199.1.1
Get the current target state from all registered routes.
EXAMPLE 5
PS> get-adsroute | get-adsstate -port 10000 -stateOnly
Invalid
Config
Gets the AdsState information from all actual routes.
EXAMPLE 6
PS> get-adsroute | get-adsstate -port 10000 -quiet
false
true
Gets availability information from all actual routes.
PARAMETERS
-NetId
The Addresses of the target systems, where to get the AdsState.
Type: AmsNetId[]
Parameter Sets: NetIdPort
Aliases:
Required: False
Position: 1
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
-Port
The AmsPort of the target system.
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: 2
Default value: 10000
Accept pipeline input: False
Accept wildcard characters: False
-Address
The address(es) where to get the State.
This can be the RouteName, NetId, the HostName or the IPAddress.
Wildcards are permitted.
Type: String[]
Parameter Sets: AddressStr
Aliases:
Required: False
Position: 1
Default value: None
Accept pipeline input: False
Accept wildcard characters: True
-Session
The Session to use for the Cmdlet.
Type: ISession[]
Parameter Sets: Session
Aliases:
Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False
-SessionId
Specifies the Session (with unique ID) to use for the Cmdlet.
Type: Int32[]
Parameter Sets: SessionId
Aliases:
Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
-InputObject
The target systems, where to get the AdsState from.
Type: IRoute[]
Parameter Sets: Route
Aliases: Destination,Route
Required: True
Position: 1
Default value: None
Accept pipeline input: True (ByPropertyName, ByValue)
Accept wildcard characters: False
-Quiet
The quiet mode
Type: SwitchParameter
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False
-StateOnly
The StateOnly mode
Type: SwitchParameter
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False
-Force
Forced Mode
Type: SwitchParameter
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False
-Timeout
The communication ADS timeout in milliseconds.
A value of 0 disables the timeout.
A value \<= 0 sets the Default (5000 ms).
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False
-ProgressAction
{{ Fill ProgressAction Description }}
Type: ActionPreference
Parameter Sets: (All)
Aliases: proga
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.
INPUTS
TwinCAT.ISession[]
The Session to use for the Cmdlet.
TwinCAT.IRoute[]
The target systems, where to get the AdsState from.