AdsConnectionWriteAny(UInt32, UInt32, Object, Int32, Int32) Method
Writes an object synchronously to an ADS device.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public void WriteAny(
uint indexGroup,
uint indexOffset,
Object value,
int[] args,
int timeout
)Parameters
|
indexGroup UInt32 |
Contains the index group number of the requested ADS service. |
|
indexOffset UInt32 |
Contains the index offset number of the requested ADS service. |
|
value Object |
Object to write to the ADS device (Primitive type, 'AnyType') |
|
args Int32 |
Additional arguments. |
|
timeout Int32 |
The timeout. |
Return Value
System.Int32.
Remarks
If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. If the Type of the object to be written is an array type, the number of elements for each dimension has to be specified in the parameter args. The value is limited to Primitive types ('AnyType').
Reference
AdsConnection Class WriteAny Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026