IAdsReadWriteTimeoutAccessWriteAny Method

Writes an object synchronously to an ADS device.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

void WriteAny(
    uint indexGroup,
    uint indexOffset,
    Object value,
    int[] args,
    int timeout
)

Parameters

indexGroup  UInt32

Contains the index group number of the requested ADS service.

indexOffset  UInt32

Contains the index offset number of the requested ADS service.

value  Object

Object to write to the ADS device (Primitive type, 'AnyType')

args  Int32

Additional arguments.

timeout  Int32

The timeout.

Return Value

System.Int32.

Remarks

If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. If the Type of the object to be written is an array type, the number of elements for each dimension has to be specified in the parameter args. The value is limited to Primitive types ('AnyType').

Reference

IAdsReadWriteTimeoutAccess Interface TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026