CoE-Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 200F:x Device Vendor Data
- 20AF:x UT Fuse Lx Specific
- 20DF:x PMD Voltage Vendor Calibration Ch.1
- 20EF:x PMD Voltage Vendor Calibration Ch.2
- 20FF:x PMD Voltage Vendor Calibration Ch.3
- 210F:x PMD Current Vendor Calibration Ch.1
- 211F:x PMD Current Vendor Calibration Ch.2
- 212F:x PMD Current Vendor Calibration Ch.3
- 6000:x DIP Input Ch.1
- 6001:x DIP Diagnosis Ch.1
- 6010:x DIP Input Ch.2
- 6011:x DIP Diagnosis Ch.2
- 6020:x DIP Input Ch.3
- 6021:x DIP Diagnosis Ch.3
- 6030:x DIP Input Ch.4
- 6031:x DIP Diagnosis Ch.4
- 6040:x DIP Input Ch.5
- 6041:x DIP Diagnosis Ch.5
- 6050:x DIP Input Ch.6
- 6051:x DIP Diagnosis Ch.6
- 6060:x RELAY Inputs Ch.1
- 6070:x RELAY Inputs Ch.2
- 6080:x RELAY Inputs Ch.3
- 6090:x EFU Inputs
- 60A0:x UT Inputs Ch.1
- 60B0:x UT Inputs Ch.2
- 60C0:x UT Inputs Ch.3
- 60D0:x PMD Voltage Signals Ch.1
- 60D9:x PMD Voltage System Ch.1
- 60DA:x PMD Voltage Basic Signal Ch.1
- 60DB:x PMD Voltage Basic System Ch.1
- 60E0:x PMD Voltage Signals Ch.2
- 60E9:x PMD Voltage System Ch.2
- 60EA:x PMD Voltage Basic Signal Ch.2
- 60EB:x PMD Voltage Basic System Ch.2
- 60F0:x PMD Voltage Signals Ch.3
- 60F9:x PMD Voltage System Ch.3
- 60FA:x PMD Voltage Basic Signal Ch.3
- 60FB:x PMD Voltage Basic System Ch.3
- 6100:x PMD Current Signals Ch.1
- 610A:x PMD Current Basic Signal Ch.1
- 6110:x PMD Current Signals Ch.2
- 611A:x PMD Current Basic Signal Ch.2
- 6120:x PMD Current Signals Ch.3
- 612A:x PMD Current Basic Signal Ch.3
- 7060:x RELAY Outputs Ch.1
- 7070:x RELAY Outputs Ch.2
- 7080:x RELAY Outputs Ch.3
- 7090:x EFU Outputs
- 8000:x DIP Settings Ch.1
- 8010:x DIP Settings Ch.2
- 8020:x DIP Settings Ch.3
- 8030:x DIP Settings Ch.4
- 8040:x DIP Settings Ch.5
- 8050:x DIP Settings Ch.6
- 8060:x RELAY Settings Ch.1
- 806F:x RELAY Vendor Data Ch.1
- 8070:x RELAY Settings Ch.2
- 807F:x RELAY Vendor Data Ch.2
- 8080:x RELAY Settings Ch.3
- 808F:x RELAY Vendor Data Ch.3
- 8090:x EFU Settings
- 809F:x EFU Vendor Data
- 80A0:x UT Settings Ch.1
- 80B0:x UT Settings Ch.2
- 80C0:x UT Settings Ch.3
- 80D1:x PMD Voltage Guard Settings Ch.1
- 80D3:x PMD Voltage Grid Settings Ch.1
- 80E1:x PMD Voltage Guard Settings Ch.2
- 80E3:x PMD Voltage Grid Settings Ch.2
- 80F1:x PMD Voltage Guard Settings Ch.3
- 80F3:x PMD Voltage Grid Settings Ch.3
- 8101:x PMD Current Guard Settings Ch.1
- 8111:x PMD Current Guard Settings Ch.2
- 8121:x PMD Current Guard Settings Ch.3
- 9060:x RELAY Info Data Ch.1
- 9070:x RELAY Info Data Ch.2
- 9080:x RELAY Info Data Ch.3
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F081:x Download revision
- F600:x Device Inputs
- F700:x Device Outputs
- F900:x Device Info Data
- F915:x LED Status
- FB00:x Cmd