60DB:x PMD Voltage Basic System Ch.1

Description

Value

Index

0x60DB (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

15 (0x0F)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All