CoE Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x DIP Input Ch.1
- 6001:x DIP Diagnosis Ch.1
- 6010:x DIP Input Ch.2
- 6011:x DIP Diagnosis Ch.2
- 6020:x DIP Input Ch.3
- 6021:x DIP Diagnosis Ch.3
- 6030:x DIP Input Ch.4
- 6031:x DIP Diagnosis Ch.4
- 6040:x DIP Input Ch.5
- 6041:x DIP Diagnosis Ch.5
- 6050:x DIP Input Ch.6
- 6051:x DIP Diagnosis Ch.6
- 6060:x DOS Diagnosis Ch.1
- 6070:x DOS Diagnosis Ch.2
- 6080:x DOS Diagnosis Ch.3
- 6090:x DOS Diagnosis Ch.4
- 60A0:x DOS Diagnosis Ch.5
- 60B0:x DOS Diagnosis Ch.6
- 60C0:x RELAY Inputs Ch.1
- 60C1:x RELAY Diagnosis Ch.1
- 60D0:x RELAY Inputs Ch.2
- 60D1:x RELAY Diagnosis Ch.2
- 60E0:x RELAY Inputs Ch.3
- 60E1:x RELAY Diagnosis Ch.3
- 60F0:x EFU Inputs
- 7060:x DOS Output Ch.1
- 7070:x DOS Output Ch.2
- 7080:x DOS Output Ch.3
- 7090:x DOS Output Ch.4
- 70A0:x DOS Output Ch.5
- 70B0:x DOS Output Ch.6
- 70C0:x RELAY Outputs Ch.1
- 70D0:x RELAY Outputs Ch.2
- 70E0:x RELAY Outputs Ch.3
- 70F0:x EFU Outputs
- 8000:x DIP Settings Ch.1
- 8010:x DIP Settings Ch.2
- 8020:x DIP Settings Ch.3
- 8030:x DIP Settings Ch.4
- 8040:x DIP Settings Ch.5
- 8050:x DIP Settings Ch.6
- 8060:x DOS Settings Ch.1
- 8070:x DOS Settings Ch.2
- 8080:x DOS Settings Ch.3
- 8090:x DOS Settings Ch.4
- 80A0:x DOS Settings Ch.5
- 80B0:x DOS Settings Ch.6
- 80C0:x RELAY Settings Ch.1
- 80C1:x RELAY Features Ch.1
- 80CF:x RELAY Vendor Data Ch.1
- 80D0:x RELAY Settings Ch.2
- 80D1:x RELAY Features Ch.2
- 80DF:x RELAY Vendor Data Ch.2
- 80E0:x RELAY Settings Ch.3
- 80E1:x RELAY Features Ch.3
- 80EF:x RELAY Vendor Data Ch.3
- 80F0:x EFU Settings
- 80FF:x EFU Vendor Data
- 90C0:x RELAY Info Data Ch.1
- 90D0:x RELAY Info Data Ch.2
- 90E0:x RELAY Info Data Ch.3
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F081:x Download revision
- F083 BTN
- F605:x RELAY Device Inputs
- F705:x RELAY Device Outputs
- F805:x RELAY Device Feature
- F806:x RELAY Device Settings
- F807:x RELAY Device Vendor Data
- F905:x RELAY Device Info Data
- F915:x LED Status
- FB00:x RELAY Command