EPP6224-0522

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1010

Store parameters

1011

Restore default parameters

1018

Identity

10F0

Backup parameter handling

10F2

Backup parameter storage

10F3

Diagnosis History

10F8

Actual Time Stamp

1600

IO RxPDO-Map Outputs Ch.1

1601

IO RxPDO-Map Outputs Ch.2

1602

IO RxPDO-Map Outputs Ch.3

1603

IO RxPDO-Map Outputs Ch.4

1A00

IO TxPDO-Map Inputs Ch.1

1A01

IO TxPDO-Map Inputs Ch.2

1A02

IO TxPDO-Map Inputs Ch.3

1A03

IO TxPDO-Map Inputs Ch.4

1A80

DeviceState TxPDO-Map Inputs

1A81

DeviceState TxPDO-Map Inputs

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

8000

IO Settings Ch.1

8010

IO Settings Ch.2

8020

IO Settings Ch.3

8030

IO Settings Ch.4

9000

IO Info data Ch.1

9010

IO Info data Ch.2

9020

IO Info data Ch.3

9030

IO Info data Ch.4

A000

IO Diag data Ch.1

A010

IO Diag data Ch.2

A020

IO Diag data Ch.3

A030

IO Diag data Ch.4

F000

Modular device profile

F008

Code word

F010

Module list

F100

Diagnosis Status data

F101

DeviceState Status data

F820

ADS Server Settings

F900

Info data